PSE107224
- Type of product: Switching power supplies
- Rated output voltage DC: 24
- Rated output current: 3
- Rated output power: 72
- Input type: Single-phase
- Rated supply voltage AC: Multivoltage 100...240
- Type of installation: DIN rail mounting
Narudžbeni broj | PSE107224 |
---|---|
Težina [g] | 307.4 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 125X140X055 |
Volumen [cm³] | 962,5 |
Barkod [EAN13] | 8013975268414 |
HS kod | 8504318090 |