PSE110024
- Type of product: Switching power supplies
- Rated output voltage DC [VDC]: 24
- Rated output current [A]: 4.2
- Rated output power [W]: 100
- Type of input: Single-phase
- Rated supply voltage AC [VAC]: Multivoltage 100...240
- Type of installation: DIN rail mounting
Narudžbeni broj | PSE110024 |
---|---|
Težina [g] | 406.9 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 125X140X065 |
Volumen [cm³] | 1137,5 |
Barkod [EAN13] | 8013975268421 |
HS kod | 8504318090 |