PSL101024
- Type of product: Switching power supplies
- Rated output voltage DC [VDC]: 24
- Rated output current [A]: 0.42
- Rated output power [W]: 10
- Type of input: Single-phase
- Rated supply voltage AC [VAC]: Multivoltage 100...240
- Type of installation: DIN rail mounting
Narudžbeni broj | PSL101024 |
---|---|
Težina [g] | 196 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 132X154X038 |
Volumen [cm³] | 772,464 |
Barkod [EAN13] | 8013975180341 |
HS kod | 8504318090 |