PSL112024
- Type of product: Switching power supplies
- Rated output voltage DC [VDC]: 24
- Rated output current [A]: 5
- Rated output power [W]: 120
- Type of input: Single-phase
- Rated supply voltage AC [VAC]: Self-configurable 115…230
- Type of installation: DIN rail mounting
Narudžbeni broj | PSL112024 |
---|---|
Težina [g] | 1018 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 160X160X080 |
Volumen [cm³] | 2048 |
Barkod [EAN13] | 8013975180396 |
HS kod | 8504318090 |