PSL396024
- Type of product: Switching power supplies
- Rated output voltage DC [VDC]: 24
- Rated output current [A]: 40
- Rated output power [W]: 960
- Type of input: Three-phase
- Rated supply voltage AC [VAC]: Multivoltage 400…500
- Type of installation: DIN rail mounting
Narudžbeni broj | PSL396024 |
---|---|
Težina [g] | 3672 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 104X160X160 |
Volumen [cm³] | 2662,4 |
Barkod [EAN13] | 8013975180471 |
HS kod | 8504318090 |