RF420250

Motor protection relay, phase failure/single-phase sensitive. Three-pole (three-phase), manual or automatic resetting, 150...250A
  • Type of product: Thermal overload relays
  • Operational current [A]: 150...250
  • Reset mode: Manual or automatic
  • For contactor series: B
  • Type: Phase failure / Single-phase sensitive
  • Type of mounting: Screw
Narudžbeni broj RF420250
Težina [g] 2370
Količina u pakiranju 1
Grupnih pakiranja po narudžbi 1
Dimenzija pakiranja [mm] 150X152X178
Volumen [cm³] 4058,4
Barkod [EAN13] 8013975169469
HS kod 85364900