RGK800

Automatic mains failure (AMF) gen-set controller, 12/24VDC, with RS485 port and USB/optical and Wi-Fi point programming port on front, Canbus port, IP65, expandable with EXP... modules
  • Type of product: Engine and generator controllers
  • Functions: Automatic mains failure (AMF)
  • Front dimension [mm]: 240x180
  • Display: Graphic
  • Max I/O number: 8+9 up to 14+15 with EXP modules
Narudžbeni broj RGK800
Težina [g] 960
Količina u pakiranju 1
Grupnih pakiranja po narudžbi 1
Dimenzija pakiranja [mm] 315X190X060
Volumen [cm³] 3591
Barkod [EAN13] 8013975191903
HS kod 85389091