SA03NA320R
- Type of product: SPD
- Type of system: 230/400VAC
- Type / Class: 1, 2
- Number of poles: 3P+N
- IEC Impulse current Iimp 10/350 (L-N/N-PE): 12.5
- IEC Rated discharge current (IEC) In 8/20 (L-N/N-PE): 20 /50
- Short circuit rated current Isccr [kA]: 50
- Fixing: Din rail
Narudžbeni broj | SA03NA320R |
---|---|
Težina [g] | 673 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 110X096X075 |
Volumen [cm³] | 792 |
Barkod [EAN13] | 8013975191606 |
HS kod | 85365080 |