SA03PA320R
- Type of product: SPD
- Type of system: 230/400VAC
- Type / Class: 1, 2
- Number of poles: 3P
- IEC Impulse current Iimp 10/350 (L-N/N-PE): 12.5
- IEC Rated discharge current (IEC) In 8/20 (L-N/N-PE): 20
- Short circuit rated current Isccr [kA]: 50
- Fixing: Din rail
Narudžbeni broj | SA03PA320R |
---|---|
Težina [g] | 552 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 106X058X074 |
Volumen [cm³] | 454,952 |
Barkod [EAN13] | 8013975191590 |
HS kod | 85365080 |