SM1R0400
- Type of product: Motor protection circuit breaker
- Thermal trip adjustment range [A]: 2.5…4
- Rated current In [A]: 4
- Short-circuit current breaking capacity (Icu) at AC 400V [kA]: 100
- Type of protection: Magnetic and thermal
- Type of control: Rotary knob
- Certified UL Type E: Yes
Narudžbeni broj | SM1R0400 |
---|---|
Težina [g] | 340 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 090X047X086 |
Volumen [cm³] | 363,78 |
Barkod [EAN13] | 8013975216330 |
HS kod | 85362010 |