VLB104A240XX
- Type of product: Variable speed drives
- Input type: Single-phase
- Rated power supply voltage: 200…240VAC 50/60Hz
- Rated output current: 2.4
- Rated output power: 0.37
- Housing: Book housing
Narudžbeni broj | VLB104A240XX |
---|---|
Težina [g] | 800 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 190X160X075 |
Volumen [cm³] | 2280 |
Barkod [EAN13] | 8013975319048 |
HS kod | 85044095 |