VLB122A240XX
- Type of product: Variable speed drives
- Type of input: Single-phase
- Rated supply voltage: 200…240VAC 50/60Hz
- Rated output current [A]: 9.6
- Rated output power [kW]: 2.2
- Housing: Book housing
Narudžbeni broj | VLB122A240XX |
---|---|
Težina [g] | 1350 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 285X160X075 |
Volumen [cm³] | 3420 |
Barkod [EAN13] | 8013975319079 |
HS kod | 85044095 |