VLB30007A480
- Type of product: Variable speed drives
- Type of input: Three-phase
- Rated supply voltage: 400…480VAC 50/60Hz
- Rated output current [A]: 2.4
- Rated output power [kW]: 0.75
- Communication port: RS485, Modbus-RTU
- Housing: Book housing
Narudžbeni broj | VLB30007A480 |
---|---|
Težina [g] | 1220 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 190X160X075 |
Volumen [cm³] | 2280 |
Barkod [EAN13] | 8013975221693 |
HS kod | 85044095 |