VLB30055A480
- Type of product: Variable speed drives
- Type of input: Three-phase
- Rated supply voltage: 400…480VAC 50/60Hz
- Rated output current [A]: 13
- Rated output power [kW]: 5.5
- Communication port: RS485, Modbus-RTU
- Housing: Book housing
Narudžbeni broj | VLB30055A480 |
---|---|
Težina [g] | 2620 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 310X160X130 |
Volumen [cm³] | 6448 |
Barkod [EAN13] | 8013975221730 |
HS kod | 85044095 |