VLB30150A480
- Type of product: Variable speed drives
- Input type: Three-phase
- Rated power supply voltage: 400…480VAC 50/60Hz
- Rated output current: 32
- Rated output power: 15
- Communication port: RS485, Modbus-RTU
- Housing: Book housing
Narudžbeni broj | VLB30150A480 |
---|---|
Težina [g] | 11400 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 410X310X240 |
Volumen [cm³] | 30504 |
Barkod [EAN13] | 8013975221761 |
HS kod | 85044095 |