LOVATO Electric globalno
Globalno (Engleski) Globalno (francuski)
Globalno (španjolski) Globalno (ruski)
LOVATO Electric u svijetu
Kanada (Engleski) Kanada (francuski) Kina Hrvatska Republika Češka Francuska Njemačka Italija Poljska
Rumunjska Španjolska Švicarska (francuski) Švicarska (njemački) Švicarska (talijanski) Turska UAE UK SAD
Empty non-metallic enclosure, with START-STOP/RESET buttons, for BF09A, BF12A, BF18A contactors
Empty non-metallic enclosure, with START-STOP/RESET buttons, for BG06, BG09, BG12 contactors
Empty non-metallic enclosure, with START-STOP/RESET buttons, for BF09A, BF12A, BF18A, BF25A, BF26A, BF32A contactors
Empty non-metallic enclosure, without external pushbuttons, for BF40...BF80 contactors
Empty non-metallic enclosure, without external pushbuttons, for BF40...BF80 contactors UL
Reversing contactor assembly, AC coil, external interlock with power and auxiliary wiring, 9A AC3 in AC, 4kW. Coil voltage 48VAC 50/60Hz
Reversing contactor assembly, AC coil, built-in interlock only with rear PCB solder pins, 9A AC3 in AC, 4kW. Coil voltage 24VAC 50/60Hz
Empty non-metallic enclosure, without external pushbuttons, for BF25A, BF26A, BF32A contactors
Empty non-metallic enclosure, without external pushbuttons, for BG06, BG09, BG12 contactors
Empty non-metallic enclosure, without external pushbuttons, for BF26A...BF38A contactors
Empty non-metallic enclosure, with RESET button, for BF09A, BF12A, BF18A contactors
Empty non-metallic enclosure, with RESET button, for BF09A, BF12A, BF18A, BF25A, BF26A, BF32A contactors
Empty non-metallic enclosure, without external pushbuttons, for BF09A, BF12A, BF18A contactors
Reversing contactor assembly, DC coil, external interlock with power and auxiliary wiring, 12A AC3 in DC, 5.7kW. Coil voltage 24VDC
Direct-on-line-starter, 13…18A (7.5kW at 400V), IP65, contactor coil voltage 400VAC 50/60Hz, non-metallic enclosure, with thermal overload relay, with START and STOP/RESET buttons
Empty non-metallic enclosure, with RESET button, for BG06, BG09, BG12 contactors
Direct-on-line-starter, enclosed with thermal overload relay, with RESET pushbutton, with BG09/BG12 contactor, 1A max (0.18...0.25kW at 400V), IP65. Contactor coil voltage 400VAC 50/60Hz
Direct-on-line-starter, enclosed with thermal overload relay, with RESET pushbutton, with BG09/BG12 contactor, 2.3A max (0.55...0.75kW at 400V), IP65. Contactor coil voltage 400VAC 50/60Hz
Empty non-metallic enclosure, without external pushbuttons, for BG, BF09A...BF25A contactors
Reversing contactor assembly, AC coil, external interlock with power and auxiliary wiring, 9A AC3 in AC, 4.2kW. Coil voltage 230VAC 50/60Hz
Kompletni pokretač zvijezda trokut, otvorene izvedbe, vrijeme zaleta do 12 sekundi i maksimalne učestalosti od 30 sklapanja/sat, max IEC pogonska struja 43A. Napon svitka 230VAC 50/60Hz
Direct-on-line-starter, 3...5A (1.5...2.2kW at 400V), IP65, contactor coil voltage 400VAC 50/60Hz, non-metallic enclosure, with thermal overload relay, with START and STOP/RESET buttons
Direct-on-line-starter, 4.5...7.5A (2.2...3kW at 400V), IP65, contactor coil voltage 400VAC 50/60Hz, non-metallic enclosure, with thermal overload relay, with START and STOP/RESET buttons