LOVATO Electric globalno
Globalno (Engleski) Globalno (francuski)
Globalno (španjolski) Globalno (ruski)
LOVATO Electric u svijetu
Kanada (Engleski) Kanada (francuski) Kina Hrvatska Republika Češka Francuska Njemačka Italija Poljska
Rumunjska Španjolska Švicarska (francuski) Švicarska (njemački) Švicarska (talijanski) Turska UAE UK SAD
Empty non-metallic enclosure, with START-STOP/RESET buttons, for BF09A, BF12A, BF18A contactors
Empty non-metallic enclosure, with START-STOP/RESET buttons, for BG06, BG09, BG12 contactors
Empty non-metallic enclosure, with START-STOP/RESET buttons, for BF09A, BF12A, BF18A, BF25A, BF26A, BF32A contactors
Empty non-metallic enclosure, without external pushbuttons, for BF40...BF80 contactors
Empty non-metallic enclosure, without external pushbuttons, for BF40...BF80 contactors UL
Empty non-metallic enclosure, without external pushbuttons, for BF25A, BF26A, BF32A contactors
Empty non-metallic enclosure, without external pushbuttons, for BG06, BG09, BG12 contactors
Empty non-metallic enclosure, without external pushbuttons, for BF26A...BF38A contactors
Empty non-metallic enclosure, with RESET button, for BF09A, BF12A, BF18A contactors
Empty non-metallic enclosure, with RESET button, for BF09A, BF12A, BF18A, BF25A, BF26A, BF32A contactors
Empty non-metallic enclosure, without external pushbuttons, for BF09A, BF12A, BF18A contactors
Empty non-metallic enclosure, with RESET button, for BG06, BG09, BG12 contactors
Empty non-metallic enclosure, without external pushbuttons, for BG, BF09A...BF25A contactors
Empty non-metallic enclosure, with START-STOP/RESET buttons, for BF26A, BF32A, BF38A contactors
Empty non-metallic enclosure, with RESET button, for BF26A, BF32A, BF38A contactors
Empty non-metallic enclosure, with START-STOP/RESET buttons, for BF40, BF50, BF65, BF80, BF94 contactors
Empty non-metallic enclosure, with RESET button, for BF40, BF50, BF65, BF80, BF94 contactors
Star-delta starter, enclosed starter, with START and STOP/RESET buttons. Starting time up to 12 seconds and a maximum of 30 operations/hour, max IEC operating current 60A. Coil voltage 220VAC 60Hz
Star-delta starter, enclosed starter, with START and STOP/RESET buttons. Starting time up to 12 seconds and a maximum of 30 operations/hour, max IEC operating current 50A. Coil voltage 120VAC 60Hz
Star-delta starter, enclosed starter, with START and STOP/RESET buttons. Starting time up to 12 seconds and a maximum of 30 operations/hour, max IEC operating current 16A. Coil voltage 220VAC 60Hz
Star-delta starter, enclosed starter, with switch disconnector, rotary door coupling handle GAX61 and START and STOP/RESET buttons. Starting time up to 12 seconds and a maximum of 30 operations/hour, max IEC operating current 16A. Coil voltage 230VAC 50/60Hz
Star-delta starter, enclosed starter, with switch disconnector, rotary door coupling handle GAX61 and START and STOP/RESET buttons. Starting time up to 12 seconds and a maximum of 30 operations/hour, max IEC operating current 43A. Coil voltage 24VAC 50/60Hz