LOVATO Electric globalno
Globalno (Engleski) Globalno (francuski)
Globalno (španjolski) Globalno (ruski)
LOVATO Electric u svijetu
Kanada (Engleski) Kanada (francuski) Kina Hrvatska Republika Češka Francuska Njemačka Italija Poljska
Rumunjska Španjolska Švicarska (francuski) Švicarska (njemački) Švicarska (talijanski) Turska UAE UK SAD
Stand alone gen-set controller, 12/24VDC, USB/optical and Wi-Fi point programming port on front, built-in 3 position key switch
Stand alone gen-set controller, 12/24VDC, USB/optical and Wi-Fi point programming port on front
Stand alone gen-set controller, 12/24VDC, USB/optical and Wi-Fi point programming port on front, W/Pick-up speed input, IP54
Stand alone gen-set controller, 12/24VDC, RS485 serial port and USB/optical and Wi-Fi point programming port on front, Canbus port, IP65. Expandable with EXP... modules
Stand alone gen-set controller, 12/24VDC, RS232 serial port and USB/optical and Wi-Fi point programming port on front, Canbus port, IP65
Stand alone gen-set controller, 12/24VDC, USB/optical and Wi-Fi point programming port on front, Canbus port, IP54