LOVATO Electric globalno
Globalno (Engleski) Globalno (francuski)
Globalno (španjolski) Globalno (ruski)
LOVATO Electric u svijetu
Kanada (Engleski) Kanada (francuski) Kina Hrvatska Republika Češka Francuska Njemačka Italija Poljska
Rumunjska Španjolska Švicarska (francuski) Švicarska (njemački) Švicarska (talijanski) Turska UAE UK SAD
Interface protection unit compliant with italian standard CEI 0-21, for single-phase and three-phase system, with or without neutral, in low voltage, dual threshold minimum and maximum voltage and frequency protection, 230VAC - 400VAC
Interface protection system unit compliant with italian standard CEI 0-16, for MV system, dual threshold minimum and maximum voltage and frequency protection, measurements via VTS in MV or direct in LV
Interface protection unit compliant with ENA (Energy Network Association) G59/G99 for three-phase system, with or without neutral, low and high voltage, min and max voltage and frequency dual threshold protection, R.O.C.O.F and vector shift, 230VAC - 400VAC
Interface protection unit compliant with SHAMS DUBAI DRRG (DEWA) - SEC (Saudi Electricity Company) for three-phase system, with or without neutral, low and medium voltage, min and max voltage and frequency dual threshold protection, R.O.C.O.F and vector shift, 230VAC - 400VAC
SUSTAV ZA ZAŠTITU SUČELJA USKLAĐEN S VDE-AR-N 4105 I VDE V 0126-1-1 ZA TROFAZNE SUSTAVE S ILI BEZ NEUTRALNOG VODA, DVOJNOG PRAGA ZAŠTITE OD MINIMALNOG I MAKSIMALNOG NAPONA I FREKVENCIJE, R.O.C.O.F. I PROMJENA VEKTORA