8LT7S2B

Pulsed or continuous sound module complete with cover. Ø70mm, 24VAC/DC, pulsed (78dB) or continuous (75dB) sound. IP65 protection. Black
  • Type of product: Signal tower
  • Ø size [mm-inch]: 70 / 2.75
  • Type: Modular
  • Components: Sound modules
  • Series: 8LT7
  • Colour: Black
  • Supply voltage: 24VAC/VDC
  • Sound intensity [dB]: 75
  • Housing material: Polycarbonate
Narudžbeni broj 8LT7S2B
Težina [g] 126
Količina u pakiranju 1
Grupnih pakiranja po narudžbi 1
Dimenzija pakiranja [mm] 070X070X074
Volumen [cm³] 362,6
Barkod [EAN13] 8013975171301
HS kod 85365080