8LT7S0BG

Pulsed or continuous sound module complete with cover. Ø70mm, 24VAC/DC, pulsed (90dB). IP54 protection. Grey
  • Type of product: Signal tower
  • Ø size [mm-inch]: 70 / 2.75
  • Type: Modular
  • Components: Sound modules
  • Series: 8LT7
  • Colour: Grey
  • Supply voltage: 24VAC/VDC
  • Sound intensity [dB]: 90
  • Housing material: Polycarbonate
Narudžbeni broj 8LT7S0BG
Težina [g] 152
Količina u pakiranju 1
Grupnih pakiranja po narudžbi 1
Dimenzija pakiranja [mm] 070X125X070
Volumen [cm³] 612,5
Barkod [EAN13] 8013975218716
HS kod 85365080