PMA50A415
- Type of product: Pump protection relays
- Type of system: Single-phase and three-phase
- Number of relay outputs: 1
- Rated supply voltage: 380...415VAC
- Rated current Ie [A]: 5 or 16
- Programming mode: Potentiometers
Narudžbeni broj | PMA50A415 |
---|---|
Težina [g] | 280 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 095X055X075 |
Volumen [cm³] | 391,875 |
Barkod [EAN13] | 8013975172858 |
HS kod | 85364900 |