HS1C6HV025D024
- Type of product: Solid state relays with heatsink, single-phase
- Control voltage [V]: 4...32VDC
- Rated operational voltage: 48…600
- Rated operating current AC-51 (resistive load) at 40°C: 25
- Number of poles: 1
- Operating temperature max: +80
- Specific let through energy I2t: 1.35
- Type of terminals: Screw
Narudžbeni broj | HS1C6HV025D024 |
---|---|
Težina [g] | 200 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 113X020X138 |
Volumen [cm³] | 311,88 |
Barkod [EAN13] | 8013975321294 |
HS kod | 85364900 |