8LT4K06BG

Steady light module. Ø45mm. Built-in LED circuit. Green, blue, orange, red, 24VDC
  • Type of product: Signal tower
  • Ø size [mm-inch]: 45 / 1.77
  • Type: Pre-assembled
  • Components: Steady-light and pulsed or continuous sound light modules
  • Series: 8LT4
  • Colour: Green, blue, orange, red
  • Supply voltage: 24VDC
  • Type of light: Steady
  • N° of layers: 4 colours
  • Sound module for pre-assembled type: No
  • Housing material: Polycarbonate
Narudžbeni broj 8LT4K06BG
Težina [g] 320
Količina u pakiranju 1
Grupnih pakiranja po narudžbi 1
Dimenzija pakiranja [mm] 185X045X045
Volumen [cm³] 374,625
Barkod [EAN13] 8013975234716
HS kod 85365080