8LT73B9B

Steady light multicolored light module. Ø70mm. Built-in LED circuit. Blue, orange, red, 24VDC
  • Type of product: Signal tower
  • Ø size [mm-inch]: 70 / 2.75
  • Type: Modular
  • Components: Light modules
  • Series: 8LT7
  • Colour: Blue, orange, red
  • Supply voltage: 24VDC
  • Type of light: Multicolour
  • Sound intensity [dB]: 90
  • Housing material: Polycarbonate
Narudžbeni broj 8LT73B9B
Težina [g] 120
Količina u pakiranju 1
Grupnih pakiranja po narudžbi 1
Dimenzija pakiranja [mm] 070X075X070
Volumen [cm³] 367,5
Barkod [EAN13] 8013975218617
HS kod 85365080