Tiristorski pokretač, tip ADXNP... , napredna verzija, s ugrađenim bypass relejom. Pomoćno napajanje 100...240VAC. Nazivni pogonski napon 208...600VAC, 18A
- Type of product: Ultra compact, two phase control
- Version: Advanced
- Number of controlled phases: 2
- Rated operational voltage: 208…600VAC
- Rated supply voltage: 100…240VAC
- Rated starter current Ie [A]: 18
- Rated motor power 230VAC [kW]: 4
- Rated motor power 400VAC [kW]: 7.5
- Rated motor power 500VAC [KW]: 11
- Functions: NFC, motor current thermal protection, starting with current limit, optical port, optional RS485