LRDDEM12RD024

Training kit with LRD12RD024 mounted in inputs/outputs simulation board
  • Type of product: Micro PLC starter kits
  • Max I/O number: 12 (8 inputs + 4 outputs) up to 36 with LRE modules
  • Type of built-in outputs: Relay
  • Display: LCD display, 4 lines x 16 characters
Narudžbeni broj LRDDEM12RD024
Težina [g] 920
Količina u pakiranju 1
Grupnih pakiranja po narudžbi 1
Dimenzija pakiranja [mm] 238X114X188
Volumen [cm³] 5100,816
Barkod [EAN13] 8013975213582
HS kod 85371091