LPZP1B5604
- Type of product: Complete control stations
- Type of actuator: Mushroom head
- Colour: Yellow
- Illuminated element: No
- Latching mechanism: Turn to release
- Type of stopping for mushroom head: ISO13850 Emergency
- Housing material: Plastic
- N° of actuators: 1
Narudžbeni broj | LPZP1B5604 |
---|---|
Težina [g] | 183 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 103X079X080 |
Volumen [cm³] | 874 |
Barkod [EAN13] | 8013975269848 |
HS kod | 85371098 |