LOVATO Electric global
Global (Engleză) Global (Franceza)
Global (Spaniolă) Global (Rusă)
LOVATO Electric în lume
Canada (Engleză) Canada (Franceza) China Croația Republica Cehă Franța Germania Italia Polonia
România Spania Elveția (Franceza) Elveția (Germana) Elveția (Italiană) Turcia Emiratele Arabe Unite UK SUA
Surge protection device type 2 with plug-in cartridge, rated discharge current In (8/20μs) 20kA per pole, 1P+N
Surge protection device type 2 for photovoltaic applications with plug-in cartridge, Ucpv 600VDC, +, -, PE. Without remote contact
Surge protection device type 2 for photovoltaic applications with plug-in cartridge, Ucpv 1100VDC, +, -, PE. Without remote contact
Surge protection device type 2 with plug-in cartridge, rated discharge current In (8/20μs) 20kA per pole, 3P+N
Surge protection device type 2 for photovoltaic applications with plug-in cartridge, EN short-circuit current rating Iscpv 9kA, +, -, PE. Without remote contact
Surge protection device type 2 with plug-in cartridge, rated discharge current In (8/20μs) 20kA per pole, 2P
Surge protection device type 2 with plug-in cartridge, rated discharge current In (8/20μs) 20kA per pole, 4P
Surge protection device type 2 with plug-in cartridge, rated discharge current In (8/20μs) 5kA per pole, 1P+N
Surge protection device type 1,2 for photovoltaic applications with plug-in cartridge, Un 1100VDC, short-circuit current Iscpv 11kA, +, -, PE. With remote contact
Surge protection device type 1,2 for photovoltaic applications with plug-in cartridge, Un 1500VDC, short-circuit current Iscpv 11kA, +, -, PE. With remote contact
Surge protection device type 2 with plug-in cartridge, rated discharge current In (8/20μs) 20kA per pole, 1P
Surge protection device type 2 with plug-in cartridge, rated discharge current In (8/20μs) 20kA per pole, 3P
1P+N. Cu contact la distanta
Surge protection device type 3, compact version, combination wave Uoc/Icw (1.2/50 μs, 8/20μs) 6kV/3kA, 1P+N, with sound signaling
Surge protection device type 1 and 2 monoblock, IEC impulse current Iimp (10/350μs) 12.5kA per pole, 4P. With remote contact
Surge protection device type 2 with plug-in cartridge, rated discharge current In (8/20μs) 20kA per pole, 1P+N. With remote contact
Surge protection device type 3, with plug-in cartridge, combination wave Uoc/Icw (1.2/50 μs, 8/20μs) 10kV/5kA, 1P+N, with remote contact
Surge protection device type 2 with plug-in cartridge, rated discharge current In (8/20μs) 20kA per pole, 3P+N. With remote contact
Surge protection device type C2-D1 for line RS485 5VDC, rated discharge current In (8/20μs) 10kA, with remote contact
Surge protection device type 2 with plug-in cartridge, rated discharge current In (8/20μs) 20kA per pole, 3P. With remote contact
3P+N. Cu contact la distanta
4P. Cu contact la distanta
3P. Cu contact la distanta
Surge protection device type 2 for photovoltaic applications with plug-in cartridge, Ucpv 600VDC, +, -, PE. With remote contact