LOVATO Electric global
Global (Engleză) Global (Franceză)
Global (Spaniolă) Global (Rusă)
LOVATO Electric în lume
Canada (Engleză) Canada (Franceză) China Croația Republica Cehă Franța Germania Italia Polonia
România Spania Elveția (Franceză) Elveția (Germană) Elveția (Italiană) Turcia EAU MAREA BRITANIE SUA
Opto-isolated RS485 interface
2 relay outputs to increase number of steps
Opto-isolated Ethernet interface
2 relay outputs, rated 5A 250VAC
IP65 gasket seal for ATL600/610 internal display frame
GSM modem, reciving and sending messages for remote controls and alarm signals. IP69K for external use antenna with 2.5m cable and RJ45-USB programming cable (included). 100...240VAC, 1 digital input, 1 analogic input (0...10V, 0...mA, NTC), 1 relay output
3 relay outputs to increase number of steps
4 static outputs, opto-isolated
4 digital inputs, opto-isolated
2 digital inputs and 2 static outputs, opto-isolated
Opto-isolated Ethernet interface with Web server function
2 digital inputs, opto-isolated and 2 relay outputs, rated 5A 250VAC
2 analog outputs, opto-isolated 0/4-20mA, 0-10V or 0...±5V
Data storage, clock-calendar with backup battery for data logging
2 opto-isolated digital inputs and 2 relay outputs rated 5A 250VAC
PC - LOVATO Electric product connecting cable, with USB optic connector for programming, data download, diagnosis and firmware upgrade
Opto-isolated RS485 interface and 2 relay outputs, rated 5A 250VAC
GSM quad-band antenna (800/900/1800/1900MHz) for EXP10 15 expansion module
4 opto-isolated digital inputs and 2 relay outputs rated 5A 250VAC
2 analog inputs, opto-isolated 0/4-20mA, PT100, 0-10V or 0...±5V
Opto-isolated USB interface
GPRS/GSM modem
Opto-isolated Profibus-DP interface