BF265T4E400
- Type of product: Contactors
- Number of poles: 4
- Type of coil: AC/DC coil
- Rated coil voltage [V]: 250…500
- IEC operating current Ith (AC1) [A]: 450
- IEC operating current and power Ie (AC3) 400V [A/Kw]: 265A /132Kw
- UL/CSA horsepower ratings 480V [HP]: 200
- Type of mounting: Screw
Narudžbeni broj | BF265T4E400 |
---|---|
Težina [g] | 6135 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 276X235X245 |
Volumen [cm³] | 15890 |
Barkod [EAN13] | 8013975312599 |
HS kod | 85365080 |