BF09T4A024
- Type of product: Contactors
- Number of poles: 4
- Type of coil: AC coil 50/60Hz
- Rated coil voltage [V]: 24
- IEC operating current Ith (AC1) [A]: 25
- IEC operating current and power Ie (AC3) 400V [A/Kw]: 9A / 4.2Kw
- Yielded mechanical performance for three-phase AC motor 460/480V: 5
- Fixing: Screw / DIN rail 35mm
Narudžbeni broj | BF09T4A024 |
---|---|
Težina [g] | 362 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 090X047X086 |
Volumen [cm³] | 363,78 |
Barkod [EAN13] | 8013975161333 |
HS kod | 85365080 |