BF38T2D048

Four-pole contactor, IEC operating current Ith (AC1) = 56A, DC coil, 48VDC, 2NO and 2NC
  • Type of product: Contactors
  • Number of poles: 4
  • Type of coil: DC coil
  • Rated coil voltage [V]: 48
  • IEC operating current Ith (AC1) [A]: 56
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 38A / 18.5Kw
  • UL/CSA horsepower ratings 480V [HP]: 30
  • Type of mounting: Screw / DIN rail 35mm
Narudžbeni broj BF38T2D048
Težina [g] 666
Količina u pakiranju 1
Grupnih pakiranja po narudžbi 1
Dimenzija pakiranja [mm] 100X076X115
Volumen [cm³] 874
Barkod [EAN13] 8013975167182
HS kod 85365080