BF40T4A23060

Four-pole contactor, IEC operating current Ith (AC1) = 70A, AC coil 60Hz, 230VAC
  • Type of product: Contactors
  • Number of poles: 4
  • Type of coil: AC coil 60Hz
  • Rated coil voltage [V]: 230
  • IEC operating current Ith (AC1) [A]: 70
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 40A /18.5Kw
  • UL/CSA horsepower ratings 480V [HP]: 30
  • Type of mounting: Screw / DIN rail 35mm
Narudžbeni broj BF40T4A23060
Težina [g] 1240
Količina u pakiranju 1
Grupnih pakiranja po narudžbi 1
Dimenzija pakiranja [mm] 141X080X120
Volumen [cm³] 1354
Barkod [EAN13] 8013975222935
HS kod 85365080