7GN2053U
- Type of product: Changeover switches
- Switching diagram: 53 - Changeover switch 3 poles - 2 speed motor starting with separate windings
- IEC Conventional free air thermal current Ith [A]: 20
- Mounting form: U - Front mounting with black handle
- Series: 7GN - round-shaped contact block
Narudžbeni broj | 7GN2053U |
---|---|
Težina [g] | 114.8 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 050X050X082 |
Volumen [cm³] | 205 |
Barkod [EAN13] | 3850144002432 |
HS kod | 85365080 |