BF16000E024
- Type of product: Contactors
- Number of poles: 3
- Type of coil: AC/DC coil
- Rated coil voltage [V]: 24…60VAC / 20…60VDC
- IEC operating current Ith (AC1) [A]: 250
- UL/CSA horsepower ratings 480V [HP]: 125
- Type of mounting: Screw
Narudžbeni broj | BF16000E024 |
---|---|
Težina [g] | 3436.9 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 235X187X187 |
Volumen [cm³] | 8217,715 |
Barkod [EAN13] | 8013975300299 |
HS kod | 85365080 |