BF23000E400

Tropolni sklopnik, IEC radna struja Ie (AC3) = 230A, AC/DC zavojnica, 250…500VAC/DC
  • Type of product: Contactors
  • Number of poles: 3
  • Type of coil: AC/DC coil
  • Rated coil voltage [V]: 250…500
  • IEC operating current Ith (AC1) [A]: 350
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 230A /110Kw
  • UL/CSA horsepower ratings 480V [HP]: 150
  • Type of mounting: Screw
Narudžbeni broj BF23000E400
Težina [g] 3436.9
Količina u pakiranju 1
Grupnih pakiranja po narudžbi 1
Dimenzija pakiranja [mm]
Volumen [cm³] 8217,715
Barkod [EAN13] 8013975300480
HS kod 85365080