BF50T4A23060
- Type of product: Contactors
- Number of poles: 4
- Type of coil: AC coil 60Hz
- Rated coil voltage [V]: 230
- IEC operating current Ith (AC1) [A]: 90
- IEC operating current and power Ie (AC3) 400V [A/Kw]: 50A / 22Kw
- UL/CSA horsepower ratings 480V [HP]: 40
- Type of mounting: Screw / DIN rail 35mm
Narudžbeni broj | BF50T4A23060 |
---|---|
Težina [g] | 1240 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 141X080X120 |
Volumen [cm³] | 1354 |
Barkod [EAN13] | 8013975223178 |
HS kod | 85365080 |