GX3210U25
- Type of product: ON/OFF switches
- Switching diagram: 10 - ON/OFF switch 3 poles
- Conventional free air thermal current Ith IEC/EN: 32
- Mounting form: U25 - Front mounting with red/yellow handle padlockable in 0 and protection covers
- Series: GX - square-shaped contact block
Narudžbeni broj | GX3210U25 |
---|---|
Težina [g] | 254 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 068X068X103 |
Volumen [cm³] | 476,272 |
Barkod [EAN13] | 8013975103814 |
HS kod | 85365080 |