BF1801A230V260

Three-pole contactor, IEC operating current Ie (AC3) = 18A, AC coil 50/60Hz, 230VAC, 1NC auxiliary contact - IEC/EN/BS 60335-1
  • Type of product: Contactors
  • Number of poles: 3
  • Type of coil: AC coil 50/60Hz
  • Rated coil voltage [V]: 230
  • IEC operating current Ith (AC1) [A]: 32
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 18A / 7.5Kw
  • UL/CSA horsepower ratings 480V [HP]: 10
  • Type of built-in auxiliary contacts: 1NC
  • Type of mounting: Screw / DIN rail 35mm
Narudžbeni broj BF1801A230V260
Težina [g]
Količina u pakiranju
Grupnih pakiranja po narudžbi
Dimenzija pakiranja [mm]
Volumen [cm³]
Barkod [EAN13]
HS kod