BF6500A230

Three-pole contactor, IEC operating current Ie (AC3) = 65A, AC coil 50/60Hz, 230VAC
  • Type of product: Contactors
  • Number of poles: 3
  • Type of coil: AC coil 50/60Hz
  • Rated coil voltage [V]: 230
  • IEC operating current Ith (AC1) [A]: 100
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 65A / 30Kw
  • UL/CSA horsepower ratings 480V [HP]: 50
  • Type of mounting: Screw / DIN rail 35mm
Narudžbeni broj BF6500A230
Težina [g] 1020
Količina u pakiranju 1
Grupnih pakiranja po narudžbi 1
Dimenzija pakiranja [mm] 141X063X120
Volumen [cm³] 1066
Barkod [EAN13] 8013975223284
HS kod 85365080