BF0901D024
- Type of product: Contactors
- Number of poles: 3
- Type of coil: DC coil
- Rated coil voltage [V]: 24
- IEC operating current Ith (AC1) [A]: 25
- IEC operating current and power Ie (AC3) 400V [A/Kw]: 9A / 4.2Kw
- UL/CSA horsepower ratings 480V [HP]: 5
- Type of built-in auxiliary contacts: 1NC
- Type of mounting: Screw / DIN rail 35mm
Narudžbeni broj | BF0901D024 |
---|---|
Težina [g] | 490 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 093X048X110 |
Volumen [cm³] | 491,04 |
Barkod [EAN13] | 8013975165980 |
HS kod | 85365080 |