11BG0910D024

Three-pole contactor, IEC operating current Ie (AC3) = 9A, DC coil, 24VDC, 1NO auxiliary contact
  • Type of product: Contactors
  • Number of poles: 3
  • Type of coil: DC coil
  • Rated coil voltage [V]: 24
  • IEC operating current Ith (AC1) [A]: 20
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 9A / 4.0Kw
  • UL/CSA horsepower ratings 480V [HP]: 5
  • Type of built-in auxiliary contacts: 1NO
  • Type of mounting: Screw / DIN rail 35mm
Narudžbeni broj 11BG0910D024
Težina [g] 220
Količina u pakiranju 1
Grupnih pakiranja po narudžbi 1
Dimenzija pakiranja [mm] 060X045X060
Volumen [cm³] 162
Barkod [EAN13] 8013975080573
HS kod 85365080