BF19500E024
- Type of product: Contactors
- Number of poles: 3
- Type of coil: AC/DC coil
- Rated coil voltage [V]: 24…60VAC / 20…60VDC
- IEC operating current Ith (AC1) [A]: 275
- IEC operating current and power Ie (AC3) 400V [A/Kw]: 195A / 90Kw
- UL/CSA horsepower ratings 480V [HP]: 150
- Type of mounting: Screw
Narudžbeni broj | BF19500E024 |
---|---|
Težina [g] | 3449.2 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 235X187X187 |
Volumen [cm³] | 8217,715 |
Barkod [EAN13] | 8013975300374 |
HS kod | 85365080 |