BF40000E230

Tropolni sklopnik, IEC radna struja Ie (AC3) = 400A, AC/DC zavojnica, 100…250VAC/DC
  • Type of product: Contactors
  • Number of poles: 3
  • Type of coil: AC/DC coil
  • Rated coil voltage [V]: 100…250
  • IEC operating current Ith (AC1) [A]: 600
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 400A /200Kw
  • UL/CSA horsepower ratings 480V [HP]: 350
  • Type of mounting: Screw
Narudžbeni broj BF40000E230
Težina [g] 4600
Količina u pakiranju 1
Grupnih pakiranja po narudžbi 1
Dimenzija pakiranja [mm] 276X235X245
Volumen [cm³] 15890
Barkod [EAN13] 8013975312704
HS kod 85365080