BFD80T4E230
四极接触器, 80A/1000V DC1, 交流/直流线圈, 100-250VAC/DC
- Type of product: Contactors
- Number of poles: 4
- Type of coil: AC/DC coil
- Rated coil voltage [V]: 100...250
- IEC operating current Ith (AC1) [A]: 160
- Type of mounting: Screw / DIN rail 35mm
订购代码 | BFD80T4E230 |
---|---|
重量(g) | 1262.8 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 141X080X120 |
体积[立方厘米] | 1354 |
条形码(EAN13) | 8013975224403 |
HS 代码 | 85365080 |