HRA101CE024S
带安装底座超薄机电式继电器, 24VAC/DC, 6A, 1个可转换触点, 弹簧端子
- Type of product: Slim relays on the socket
- Type of contacts: 1 C/O
- Relay control voltage: 24VAC/VDC
- IEC Conventional free air thermal current Ith [A]: 6
- LED state indicator: Yes
- Mechanical actuator: No
- Type of socket: Spring terminals
订购代码 | HRA101CE024S |
---|---|
重量(g) | 37 |
产品包装数量 | 10 |
订单包装数量 | 10 |
产品包装尺寸(毫米) | 365X200X210 |
体积[立方厘米] | 76.65 |
条形码(EAN13) | 8013975233153 |
HS 代码 | 85364900 |