LPCB6634
蘑菇头按钮头 Ø22mm 铂金系列 镀铬塑料, 闭锁, 旋转复位, Ø30mm. 用于紧急停机. ISO 13850. 红色
- Type of product: Pushbuttons
- Type of actuator: Mushroom head
- Series: Platinum chromed plastic Ø22mm
- Colour: Red
- Illuminated element: No
- Symbol: No
- Latching mechanism: Turn to release
- Type of stopping for mushroom head: ISO13850 Emergency
- Head diameter [mm]: 30
订购代码 | LPCB6634 |
---|---|
重量(g) | 36 |
产品包装数量 | 10 |
订单包装数量 | 10 |
产品包装尺寸(毫米) | 230X080X065 |
体积[立方厘米] | 119.6 |
条形码(EAN13) | 8013975197806 |
HS 代码 | 85365080 |