ADXNB045
软启动器, ADXNB... 型号, 基本型, 带集成旁路继电器, 内置风扇. 辅助电源 100...240VAC. 额定工作电压 208...600VAC, 45A
- Type of product: Ultra compact, two phase control
- Version: Basic
- Number of controlled phases: 2
- Rated operational voltage: 208…600VAC
- Rated supply voltage: 100…240VAC
- Rated starter current Ie [A]: 45
- Rated motor power 230VAC [kW]: 11
- Rated motor power 400VAC [kW]: 22
- Rated motor power 500VAC [KW]: 30
- Functions: Basic parameters only
订购代码 | ADXNB045 |
---|---|
重量(g) | 750 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 185X176X084 |
体积[立方厘米] | 2800 |
条形码(EAN13) | 8013975299081 |
HS 代码 | 85044090 |