GD025AT2
隔离开关, 用于光伏, 直操型, 带黑色手柄, 25A 800VDC - 16A 1000VDC
- Type of product: Switch disconnectors
- Number of poles: 2
- Type of operating voltage: DC
- IEC Conventional free air thermal current Ith [A]: 25
- Type of installation: Screw on plate or 35mm DIN rail
订购代码 | GD025AT2 |
---|---|
重量(g) | 160 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 084X060X075 |
体积[立方厘米] | 378 |
条形码(EAN13) | 8013975216781 |
HS 代码 | 85365080 |